Catalog navigation
CAD model selection
Filter settings

Classifications
CNS
Object Properties:
Customs Tariff Number: 74199990
Description long: Verschlussschraube, zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung, Messing bleifrei
Description short: Verschlussschraube Messing bleifrei, M20x1,5
GTIN-Code: 4024092035241
Order Number: 10.2015 Y/G
Quantity Unit: One
Physical Properties:
Mass: 0.014 kg
Material: Brass lead-free CuZn21Si3P, nickel-plated
ETIM 8.0
Plug for cable screw gland:
Colour: Nickel
Halogen free: true
Shock resistant: true
RAL-number: -
Surface protection: vernickelt
Glass-fibre reinforced: false
Material quality: Messing
Operating temperature: -60 °C
Thread type: metrisch
Material: Metall
Pitch thread: 1.5 mm
Explosion-tested version: false
For Ex-zone gas: ohne
Nominal thread size inch/gas pipe thread: -
Nominal thread size metric/PG: 20
For Ex-Zone dust: ohne
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices