Catalog navigation
Výběr CAD modelu
Nastavení filtru

Klasifikace
CNS
Object Properties:
Customs Tariff Number: 39269097
Description long: zur besseren Abdichtung am Anschlussgewinde, Zubehör Metrisch Kunststoff
Description short: ANSCHLUSSGEW-DICHTR. M 25
GTIN-Code: 4024092042461
Order Number: 3M25-D
Quantity Unit: One
Physical Properties:
Mass: 0.0003 kg
Material: PE-LD
ETIM 8.0
Sealing ring:
Outer diameter: 29 mm
Shape: flach
Inner diameter: 25 mm
Thickness: 2 mm
Material quality: sonstige
Material: Gummi
With washer: false
Suitable for thread size (metric): 25
Suitable for thread size PG: -
Number of feedthroughs: 1
Suitable for thread size NPT: -
Ring model: sonstige
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady