Catalog navigation
CAD model selection
Filter settings

Classifications
CNS
Object Properties:
Description long: Einzelteil zur Verwendung in Kombination mit anderen Komponenten, Zubehör Metrisch Kunststoff
Description short: Druckring
GTIN-Code: 4024092135118
Order Number: DM320/13.5
Quantity Unit: One
Physical Properties:
Mass: 0.0006 kg
Material: Steel,zinc-plated
ETIM 8.0
Sealing ring:
Outer diameter: 18 mm
Shape: flach
Inner diameter: 13.5 mm
Thickness: 0.8 mm
Material quality: -
Material: Stahl
With washer: false
Suitable for thread size (metric): 20
Suitable for thread size PG: -
Number of feedthroughs: 1
Suitable for thread size NPT: -
Ring model: sonstige
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices