Catalog navigation
CAD model selection
Filter settings

Classifications
CNS
Object Properties:
Customs Tariff Number: 39269097
Description long: Einzelteil zur Verwendung in Kombination mit PERFECT Kabelverschraubung, Kunststoff, rot
Description short: Verschlussstopfen
GTIN-Code: 4024092175268
Order Number: V361-9005-00
Quantity Unit: One
Physical Properties:
Mass: 0.0003 kg
Material: PA6 GF30 V-0
ETIM 8.0
Cable plug sealing clamp:
Colour: rot
Model: geschlossen
Halogen free: true
Material: Kunststoff
Sealing range: - mm
Nominal diameter: 4.8 mm
Nominal size PG: -
Degree of protection (IP): -
For wall thickness: - mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices