Catalog navigation
CAD model selection
Filter settings

Classifications
CNS
Object Properties:
Customs Tariff Number: 39269097
Description long: Einzelteil zur Verwendung in Kombination mit PERFECT Kabelverschraubung, RAL7035, Zubehör Metrisch Kunststoff
Description short: PA-STOPFEN F.PERF.KV M 20
GTIN-Code: 4024092085239
Order Number: WJ-DM 20-VPA
Quantity Unit: One
Physical Properties:
Mass: 0.0013 kg
Material: PA6 GF30
ETIM 8.0
Cable plug sealing clamp:
Colour: grau
Model: geschlossen
Halogen free: true
Material: Kunststoff
Sealing range: - mm
Nominal diameter: 12 mm
Nominal size PG: -
Degree of protection (IP): -
For wall thickness: - mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices