Catalog navigation
Selezione modello CAD
Impostazioni del filtro

Classificazioni
CNS
Object Properties:
Customs Tariff Number: 39269097
Description long: Reduzier-Dichtring für kleine Kabel, Zubehör Metrisch Kunststoff
Description short: DICHTRINGE-12,8X17,3X9
GTIN-Code: 4024092041792
Order Number: WJ-RD 16
Quantity Unit: One
Physical Properties:
Mass: 0.0016 kg
Material: CR/NBR
ETIM 8.0
Sealing ring:
Outer diameter: 17.3 mm
Shape: flach
Inner diameter: 12.8 mm
Thickness: 9 mm
Material quality: sonstige
Material: Gummi
With washer: false
Suitable for thread size (metric): 20
Suitable for thread size PG: 16
Number of feedthroughs: 1
Suitable for thread size NPT: -
Ring model: hohl
Anteprime
3D
Dimensione
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali