Catalog navigation
CAD model selection
Filter settings

Classifications
CNS
Object Properties:
Customs Tariff Number: 73181535
Description long: zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, RAL9005, Zubehör Pg Kunststoff
Description short: PA-GEGENMUTTER PG 16
GTIN-Code: 4024092002519
Quantity Unit: One
Order Number: 216 PA/SW
Physical Properties:
Mass: 0.0029 kg
Material: PA6 GF30
ETIM 8.0
Locknut for cable screw gland:
Colour: schwarz
Halogen free: true
Shape: sechseckig
Shock resistant: false
Surface protection: unbehandelt
Glass-fibre reinforced: true
Material quality: Polyamid (PA)
Thread type: PG
Material: Kunststoff
Pitch thread: 1.41 mm
With grounding connection: false
Nominal thread size inch/gas pipe thread: -
Nominal thread size metric/PG: 16
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices